IESNA:LM-63-2002
[TEST]P1359037
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-927-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 90CRI 2700K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5354.6
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
776.7 804.1 833.3 868.1 895.5 926.6 961.3 977.7 1003.3 1041.7 1078.2 1133.1 1277.4 1418.2 1622.8 1911.6 2134.5 2328.3 
2587.8 2816.2 3066.6 3240.2 3355.3 3410.1 3380.9 3165.3 2448.9 1557.0 1060.0 833.3 559.2 157.2 47.5 20.1 7.3 0.0 0.0 
776.7 796.8 831.5 857.1 890.0 922.9 946.7 974.1 999.7 1030.7 1065.4 1131.2 1261.0 1379.8 1582.6 1853.1 2077.9 2299.0 
2532.9 2770.5 3019.1 3200.0 3291.4 3346.2 3333.4 3176.2 2494.6 1653.9 1103.8 837.0 573.8 162.6 51.2 21.9 9.1 1.8 0.0 
776.7 800.5 829.7 855.3 882.7 915.6 943.0 964.9 983.2 1008.8 1041.7 1094.7 1200.7 1317.6 1489.4 1727.0 1975.5 2162.0 2377.6 
2589.6 2810.7 2991.6 3088.5 3174.4 3207.3 3210.9 2893.0 2092.5 1383.4 977.7 667.0 277.8 113.3 67.6 21.9 1.8 0.0 
776.7 802.3 829.7 858.9 880.9 911.9 933.9 954.0 974.1 994.2 1017.9 1047.2 1113.0 1217.1 1314.0 1505.9 1708.7 1887.8 2056.0 
2215.0 2405.0 2576.8 2726.7 2858.2 2982.5 3167.1 3380.9 3499.7 3247.5 2925.9 2386.7 1520.5 436.8 100.5 23.8 3.7 0.0 
776.7 796.8 824.2 848.0 882.7 899.1 926.6 954.0 964.9 983.2 994.2 1025.2 1063.6 1125.8 1220.8 1304.8 1449.2 1599.1 1748.9 
1891.5 2032.2 2167.4 2317.3 2465.3 2629.8 2840.0 3134.2 3545.4 3945.6 3929.2 3263.9 2288.1 1094.7 250.4 38.4 5.5 
0.0 
776.7 798.6 822.4 853.5 879.0 901.0 921.1 946.7 963.1 981.4 997.8 1023.4 1067.3 1127.6 1204.3 1297.5 1434.6 1568.0 1714.2 
1862.2 1990.2 2138.2 2280.7 2425.1 2596.9 2799.8 3081.2 3512.5 3951.1 3949.3 3247.5 2357.5 1253.7 270.5 34.7 5.5 
0.0 
776.7 795.0 816.9 848.0 873.6 901.0 922.9 944.8 968.6 988.7 1007.0 1027.1 1061.8 1089.2 1125.8 1189.7 1290.2 1387.1 1515.0 
1637.5 1772.7 1882.3 1981.0 2103.5 2220.4 2390.4 2624.3 2933.2 3360.8 3329.7 2719.3 1973.7 1027.1 241.2 27.4 7.3 0.0 
776.7 793.1 813.2 842.5 868.1 893.7 924.7 944.8 968.6 986.9 1008.8 1023.4 1039.9 1047.2 1074.6 1098.3 1144.0 1200.7 1290.2 
1387.1 1476.6 1568.0 1670.4 1781.8 1909.8 2072.4 2277.1 2445.2 2567.7 2695.6 2070.6 710.9 213.8 56.7 18.3 7.3 0.0 
776.7 785.8 805.9 829.7 860.8 882.7 911.9 939.3 959.4 986.9 1001.5 1016.1 1021.6 1027.1 1038.0 1047.2 1049.0 1087.4 1134.9 
1195.2 1268.3 1354.2 1451.0 1577.1 1706.9 1884.2 2004.8 2034.0 2125.4 2061.4 1880.5 1308.5 316.2 98.7 25.6 7.3 0.0 
776.7 791.3 800.5 815.1 842.5 871.7 901.0 935.7 957.6 988.7 1012.4 1028.9 1036.2 1043.5 1056.3 1054.5 1063.6 1087.4 1114.8 
1164.1 1240.9 1326.8 1441.9 1584.5 1738.0 1889.7 1942.7 2021.2 1959.1 1745.3 1379.8 632.3 149.9 47.5 21.9 7.3 0.0 
776.7 784.0 791.3 800.5 826.0 853.5 882.7 913.8 954.0 996.0 1039.9 1080.1 1118.4 1156.8 1200.7 1259.2 1314.0 1405.4 1500.4 
1611.9 1745.3 1873.2 1982.9 2099.8 2154.6 2149.2 2006.6 1876.9 1568.0 1195.2 774.9 292.4 58.5 20.1 11.0 7.3 0.0 
776.7 778.5 785.8 793.1 816.9 840.7 871.7 906.4 955.8 1001.5 1058.1 1120.3 1187.9 1259.2 1361.5 1487.6 1637.5 1798.3 1953.6 
2090.7 2178.4 2191.2 2105.3 1957.3 1759.9 1540.6 1295.7 1118.4 875.4 617.7 376.5 175.4 43.9 18.3 9.1 5.5 0.0 
776.7 776.7 773.0 782.2 798.6 815.1 842.5 884.5 924.7 966.8 1025.2 1091.0 1158.6 1213.5 1295.7 1425.5 1608.2 1767.2 1909.8 
2012.1 2008.4 1880.5 1644.8 1303.0 959.4 646.9 367.3 191.9 96.9 60.3 40.2 29.2 20.1 14.6 9.1 5.5 0.0 
776.7 769.4 758.4 756.6 754.8 754.8 760.2 760.2 736.5 692.6 645.1 608.6 586.6 579.3 579.3 636.0 785.8 999.7 1191.5 
1284.7 1226.3 1008.8 709.1 433.1 228.4 127.9 85.9 67.6 54.8 45.7 34.7 25.6 20.1 12.8 9.1 5.5 0.0 
776.7 760.2 740.1 716.4 692.6 650.6 586.6 506.2 413.0 329.0 266.8 261.3 281.4 321.6 365.5 396.6 416.7 436.8 429.5 
380.1 301.5 233.9 179.1 144.4 122.4 104.2 85.9 73.1 60.3 47.5 38.4 27.4 18.3 12.8 9.1 5.5 0.0 
776.7 754.8 720.0 676.2 606.7 504.4 400.2 312.5 274.1 263.2 252.2 241.2 235.7 239.4 254.0 266.8 274.1 270.5 254.0 
233.9 204.7 177.3 155.3 140.7 122.4 102.3 87.7 73.1 60.3 45.7 32.9 23.8 18.3 12.8 11.0 5.5 0.0 
776.7 752.9 703.6 634.1 515.4 389.3 305.2 283.3 274.1 265.0 255.9 246.7 233.9 224.8 215.6 208.3 201.0 195.5 184.6 173.6 
162.6 149.9 135.2 122.4 107.8 96.9 84.1 69.4 54.8 42.0 32.9 25.6 20.1 14.6 11.0 7.3 0.0 
776.7 747.5 681.7 577.5 433.1 323.5 294.2 285.1 277.8 272.3 261.3 255.9 244.9 233.9 223.0 212.0 204.7 193.7 180.9 166.3 
151.7 137.1 126.1 117.0 107.8 98.7 87.7 74.9 65.8 56.7 49.3 40.2 29.2 18.3 14.6 9.1 0.0 
776.7 736.5 665.2 537.3 385.6 308.9 296.1 290.6 281.4 276.0 266.8 263.2 250.4 241.2 232.1 221.1 208.3 193.7 175.4 157.2 
144.4 133.4 124.3 115.1 107.8 96.9 85.9 76.8 71.3 64.0 56.7 43.9 27.4 18.3 16.4 11.0 0.0 
776.7 740.1 654.3 508.0 358.2 308.9 301.5 296.1 288.7 283.3 277.8 272.3 261.3 255.9 248.5 233.9 215.6 197.4 175.4 157.2 
142.5 131.6 122.4 111.5 98.7 87.7 73.1 65.8 60.3 53.0 45.7 32.9 23.8 20.1 16.4 12.8 0.0 
776.7 742.0 652.4 493.4 345.4 312.5 305.2 297.9 292.4 286.9 281.4 276.0 270.5 266.8 259.5 248.5 230.3 206.5 182.8 160.8 
144.4 131.6 120.6 106.0 91.4 74.9 60.3 53.0 45.7 38.4 31.1 25.6 21.9 18.3 16.4 7.3 0.0 
776.7 732.8 650.6 498.9 339.9 310.7 305.2 299.7 294.2 285.1 281.4 276.0 272.3 266.8 259.5 250.4 233.9 208.3 182.8 160.8 
142.5 131.6 118.8 104.2 87.7 73.1 56.7 49.3 43.9 36.6 29.2 23.8 20.1 18.3 14.6 5.5 0.0 
